item divider Machine Building Systems
Tool Holder D120, black similar to RAL 9005

Tool Holder D120, black similar to RAL 9005

0.0.626.88


This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Werkzeugköcher Einsatz, PUR
Draht, St, rostfrei
Drahtaufnahme, PA-GF, schwarz
Zylinderschraube DIN 912-M6x20
Scheibe DIN 433-6,4
Nutenstein V 8 St M6

Properties

Article number 0.0.626.88
Line Work Bench System
Line line 8
Property black similar to RAL 9005
Weight m = 510 g
Delivery unit 1 set

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100292
UNSPSC 9.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
Customs tariff number
39269097