Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.11
On request
Technical Data
Properties
Article number | 0.0.699.11 |
---|---|
Line | Line D30 |
Property | black similar to RAL 9005 |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 790 g/m |
Delivery unit | 1 pce., length 3000 mm |
Description
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120490
eCl@ss 5.1
36129190
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
84283920
Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.11
On request