item divider Machine Building Systems
Motor Fastening Set

Motor Fastening Set


Show all 2 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Expanding hub coupling D16/d13, Al/St/TPU
Torque brace 8 40, St, bright zinc-plated
Coupling housing D80/d50 BON, Al
3 Hexagon Socket Head Cap Screws DIN 6912-M6x50, St, bright zinc-plated
Drive shaft D14, St, black
2 hexagon screws ISO 4017 M6x25, St, bright zinc-plated
Parallel key DIN 6885-A-5x5x25, St 

Properties

Article number 0.0.705.73
Line FT
ESD ESD-safe = Yes
Weight m = 954 g
Delivery unit 1 set

Description

Motor Fastening Set 8 40 D14 connects together Bevel Gearbox D14/D11 and the Drive Pulley of a Flat Belt Conveyor or a Timing Belt Conveyor. It is fitted on the right or left of the conveyor belt, on the housing of the drive assembly.
The Gearbox is screw-fastened to the coupling housing and can be positioned in 90° increments. The drive shaft is pressed into the hollow shaft on the Gearbox without the need for any additional machining. The expanding hub coupling compensates for axle misalignment on the Drive Pulley.

Variants

Sort by

Wellendurchmesser:  ø 16 mm
Wellendurchmesser:  ø 14 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23309205
eCl@ss 11.0
23170208
eCl@ss 7.1
23170208
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84313900