item divider Machine Building Systems
Handle X

Handle X


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.708.84
Line line X
Property natural
ESD ESD-safe = Yes
Thread M5
Weight m = 167 g
Delivery unit 1 pce.
Material Al

Description

Handle X 160 Al is a light-duty handle with the same design as Line X Profiles. It can be fastened from behind (hidden).
The M5 thread in Handle X 160 Al is used to fasten it in place.
When using screws to fasten the Handle on profile grooves, it is advisable to use the appropriate Locating Washers.

Variants

Sort by

Material:  Plástico (PA) Color:  RAL 7042 (gris tráfico) RAL 7042 (gris tráfico) Rosca:  M8
Material:  Plástico (PA) Color:  Negro Negro Rosca:  M8
Material:  Aluminio (natural) Color:  Aluminio, natural Aluminio, natural Rosca:  M5

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
83024900