item divider Machine Building Systems
Robot Mounting Plates

Robot Mounting Plates


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.709.32
Line line 8
ESD ESD-safe = Yes
Weight m = 2.7 kg
Delivery unit 1 pce.
Material Al

Description

Working together! The item Mounting Plates 8 are perfect for integrating collaborative robots (cobots) into your working environment. Made of high-strength aluminium, the plates feature a pattern of holes for mounting on profiles and frames and come in versions that are predrilled for attaching widely used cobots and versions for custom machining.
Robot Mounting Plate 8 160x160 is prepared for the UR3e and UR5e cobots from Universal Robots and Fanuc CRX-5iA. The larger UR10e and UR16e models from Universal Robots, the CRX-10iA, CRX-10iA/L and CRX-20iA/L from Fanuc and the TM5, TM12, TM14, TM16 and TM20 models from Omron can be securely mounted on Robot Mounting Plate 8 200x200. The large central hole can be used for feeding through cables, if required.
Alternatively, you can drill your own custom pattern of holes in Universal Mounting Plates 8 160x160 and 200x200. This means you can also integrate other cobot and mechanical engineering applications into a bespoke solution.
Groove Plate X 8 40 (0.0.705.30) and Installation Column 8 160x160 K76 (0.0.663.39) offer ideal fastening surfaces. Detailed information on the appropriate fixings for various installation scenarios can be found on the product page for the Mounting Plates in the item Online Shop.

Variants

Sort by

Maß X:  160 Maß Y:  160 Maß Z:  20 Hersteller:  Fanuc / Universal Robots 160x160 Robotermodell:  CRX-5iA, UR3e, UR5e
Maß X:  200 Maß Y:  200 Maß Z:  25 Hersteller:  Fanuc / Omron / Universal Robots 200x200 Robotermodell:  CRX-10iA, CRX-10iA/L, CRX-20iA/L, TM5, TM12, TM14, TM16, UR10e, UR16e
Maß X:  200 Maß Y:  200 Maß Z:  25 Hersteller:  Doosan Robotics / Kassow Robots 200x200 Robotermodell:  A-Serie, M-Serie, KR810, KR1018, KR1205, KR1410, KR1805
Maß X:  240 Maß Y:  200 Maß Z:  25 Hersteller:  ABB 240x200 Robotermodell:  CRB 1100, CRB 15000-5, IRB 14050
Maß X:  280 Maß Y:  280 Maß Z:  25 Hersteller:  KUKA / Universal Robots 280x280 Robotermodell:  LBR iiwa-Serie, LBR iisy-Serie, UR20, UR30
Maß X:  160 Maß Y:  160 Maß Z:  20 Hersteller:  Universal Flanschmaß 160x160 Robotermodell:  -
Maß X:  200 Maß Y:  200 Maß Z:  25 Hersteller:  Universal Flanschmaß 200x200 Robotermodell:  -

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360291
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990