item divider Machine Building Systems
Axial Joint Set M6

Axial Joint Set M6

0.0.710.49

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 axial joint M6, St, bright zinc-plated
1 axial joint M6 LH, St, bright zinc-plated
1 hexagon nut DIN 934-M6-I8I LH, St, bright zinc-plated
3 hexagon nuts DIN 934-M6-I8I, St, bright zinc-plated

Properties

Article number 0.0.710.49
Line Line D30
ESD ESD-safe = Yes
Weight m = 53 g
Delivery unit 1 set

Description

Axial Joint Set M6 connects moving components in Karakuri/LCA applications along an axial direction without any play. The joints are perfect for easy-running and reliable power transmission in two directions of movement. The solution is low maintenance and ensures high process reliability. The maximum pivot angle of 15° compensates for slight axial misalignment.The two ball studs have a right-hand male thread (RH) while one of the two ball sockets has a right-hand female thread and the other has a left-hand (LH) female thread. This enables precise adjustment because the spacing gets bigger or smaller depending on the direction of rotation.Note: If a Threaded Rod is used, Thread Adapter M6 LH/RH T1 (0.0.709.48) must also be used (left/right-hand thread). If a Threaded Rod is not used, Thread Adapter M6 LH/RH T2 (0.0.709.41) is required.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23110807
eCl@ss 4.1
23110807
eCl@ss 5.0
23110807
eCl@ss 5.1
23110807
UNSPSC 7.0
31161704
UNSPSC 9.0
31161704
eCl@ss 6.0.1
23110807
eCl@ss 7.1
23110807
eCl@ss 8.0
23110807
eCl@ss 11.0
23110790
Customs tariff number
83024200