Universal holder
On request
Technical Data
Properties
Article number | 0.0.710.64 |
---|---|
Line | line 8 |
Line | FT |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 7 g |
Delivery unit | 1 pce. |
Material | PA-GB |
Description
Variants
Sort by
5/6 variants match "{{formattedLockedParameters}}" | ||||||
Line: 8 | Angular position: 0° / 90° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Black | ||
Line: 6 | Angular position: 0° / 90° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Black | ||
Line: - | Angular position: 0°...360° | Hook-and-loop tape: X | Fast installation: X | Colour: Black | ||
Line: 8 | Angular position: 0° / 90° | Hook-and-loop tape: ✓ | Fast installation: ✓ | Colour: Black | ||
Line: LPS | Angular position: 0° / 90° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Grey |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27140702
eCl@ss 11.0
27140710
eCl@ss 7.1
27140702
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097