item divider Machine Building Systems
Bevel Gearboxes D14/D11

Bevel Gearboxes D14/D11


Show all 6 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.710.77
ESD ESD-safe = Yes
Gear ratio i = 15
Weight m = 1.101 kg
Delivery unit 1 pce.
Protection class IP 56
Efficiency η = 0.76

Description

Bevel Gearboxes D14/D11 for item Motor AC D11 are available in six gear ratios to ensure users can adjust the speed of their conveyor belt.
As a plug-and-play solution, the Gearbox is screw-fastened to the Motor without any need for additional machining. Using Motor Fastening Set 8 40 D14, you can fit the Gearbox and Motor on the right or left of the conveyor belt.

Variants

Sort by

Gear ratio:  i = 7 Efficiency:  η = 0.84
Gear ratio:  i = 10 Efficiency:  η = 0.81
Gear ratio:  i = 15 Efficiency:  η = 0.76
Gear ratio:  i = 20 Efficiency:  η = 0.73
Gear ratio:  i = 30 Efficiency:  η = 0.65
Gear ratio:  i = 60 Efficiency:  η = 0.51

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23320105
eCl@ss 5.0
23320105
eCl@ss 5.1
23320105
UNSPSC 9.0
31171713
eCl@ss 6.0.1
23320105
eCl@ss 7.1
23320105
eCl@ss 11.0
23320105
UNSPSC 7.0
31171713
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
Customs tariff number
84834025