item divider Machine Building Systems
Double Flat Belt Conveyor 8 40 D

Double Flat Belt Conveyor 8 40 D

0.0.711.33


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.711.33
Gesamtbreite Förderer BG - BFT BG = 172–2400 mm
Axle spacing on BFT LA = 500–6000 mm
Drive arrangement Output side left/right
Drive position 0°; 90°; 180°; 270°
Line line 8
Line FT
Width of conveyor BF BF = 40, 80 mm
Delivery unit 1 pce.
Max. total load (non-accumulating) 55 kg
Max. total load (accumulating) 17 kg
Max. line load 25 kg/m
Nominal voltage Un = 230/400 V
Transportbandgeschwindigkeit V TB = 2.5–28.9 m/min
Conveyor belt width BT BT = BF-5 mm

Description

Double Flat Belt Conveyor 8 40 D is available with two belt widths and in lengths of up to 6000 mm. The spacing between the belts can be selected as required. The synchronised belts help to move inherently stable products efficiently from A to B.
The stable load-bearing frame with four freely accessible Line 8 grooves makes it easier to attach accessories, connect stands and integrate machines. The gap between the two belts provides space for installing sensors and actuators below the conveyed loads.
Depending on the type of belt used, Double Flat Belt Conveyor 8 40 D can either have reduced static friction to enable accumulation or be designed for continuous conveying on an incline of up to 20°.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
36121401
eCl@ss 4.1
36121401
eCl@ss 5.0
36120402
eCl@ss 5.1
36120402
eCl@ss 6.0.1
36120402
eCl@ss 7.1
36120402
eCl@ss 8.0
36120402
eCl@ss 11.0
36120402
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84283300