item divider Machine Building Systems
Connecting Cable, Socket / Earthed Plug with earthing lead, 5m, black

Connecting Cable, Socket / Earthed Plug with earthing lead, 5m, black

0.0.712.79

On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Scope of Delivery

Cable length 5 m (1.5 mm²)
(German domestic standard connector supplied)
Inside diameter of ring cable lug 6.5 mm

Properties

Article number 0.0.712.79
Property black
ESD ESD-safe = No
Weight m = 590 g
Delivery unit 1 pce.
cleanroom suitability Yes

Description

The Connecting Cable, Socket / Earthed Plug with earthing lead 5m is compatible with the system plug connection of Multi-Socket Power Strip, 5 outlet (0.0.627.44) and Distribution Strip (0.0.631.56). The 5-metre-long cable features a separate lead with a ring cable lug for earthing in special installation scenarios, in line with DIN VDE 0100.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
27040801
eCl@ss 4.1
27040801
eCl@ss 5.0
27049190
eCl@ss 5.1
27069190
eCl@ss 6.0.1
27069090
eCl@ss 7.1
27069190
eCl@ss 8.0
27069190
eCl@ss 11.0
27069090
UNSPSC 9.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85444290