Central-Fastening Set P
On request
Technical Data
Scope of Delivery
1 clamping pin, St, bright zinc-plated
1 T-Slot Nut 6 St M5, bright zinc-plated
1 sleeve with hole, St, bright zinc-plated
1 grub screw M6, St, bright zinc-plated
Properties
Article number | 0.0.713.37 |
---|---|
Line | line 6 |
ESD | ESD-safe = Yes |
Weight | m = 17 g |
Delivery unit | 1 set |
Description
Assembly Instructions
Variants
Sort by
Baureihe: 8 | Nuttyp: 8 mm | Gewinde: M8 | |
Baureihe: 6 | Nuttyp: 6 mm | Gewinde: M6 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024200
Central-Fastening Set P
On request