Robot Mounting Plates
On request
Technical Data
Properties
Article number | 0.0.715.06 |
---|---|
Line | line 8 |
ESD | ESD-safe = Yes |
Weight | m = 2.01 kg |
Delivery unit | 1 pce. |
Material | Al |
Description
Variants
Sort by
Edge length X: 160 | Edge length Y: 160 | Height/depth Z: 20 | Manufacturer: Fanuc / Universal Robots 160x160 | Robot model: CRX-5iA, UR3e, UR5e | |
Edge length X: 200 | Edge length Y: 200 | Height/depth Z: 25 | Manufacturer: Fanuc / Omron / Universal Robots 200x200 | Robot model: CRX-10iA, CRX-10iA/L, CRX-20iA/L, TM5, TM12, TM14, TM16, UR10e, UR16e | |
Edge length X: 200 | Edge length Y: 200 | Height/depth Z: 25 | Manufacturer: Doosan Robotics / Kassow Robots 200x200 | Robot model: A-Serie, M-Serie, KR810, KR1018, KR1205, KR1410, KR1805 | |
Edge length X: 240 | Edge length Y: 200 | Height/depth Z: 25 | Manufacturer: ABB 240x200 | Robot model: CRB 1100, CRB 15000-5, IRB 14050 | |
Edge length X: 280 | Edge length Y: 280 | Height/depth Z: 25 | Manufacturer: KUKA / Universal Robots 280x280 | Robot model: LBR iiwa-Serie, LBR iisy-Serie, UR20, UR30 | |
Edge length X: 160 | Edge length Y: 160 | Height/depth Z: 20 | Manufacturer: Universal flange dimension 160x160 | Robot model: - | |
Edge length X: 200 | Edge length Y: 200 | Height/depth Z: 25 | Manufacturer: Universal flange dimension 200x200 | Robot model: - |
Downloads
CAD Data
Files
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360291
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990