Chain Transfer Slide Strip 8 with Side Guide, black
0.0.463.92

Chain Transfer Slide Strip 8 with Side Guide, black

0.0.463.92

View CAD-Data Assign to comparison list Compare products https://uk-product.item24.com/en/directlink/pro/46392
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Scale limit
Price
cut-off max. 2000 mm
≥1
on application
1 pce., length 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Chain Transfer Slide Strip 8 with Side Guide, black
0.0.463.92

Attributes

Line
line 8
Material
PE-UHMW
Property
black
Delivery Unit
cut-off max. 2000 mm
Antistatic
Yes
Force max
Fmax. = 6 N
Weight, spec. Length
m = 600 g/m
Chain Transfer Slide Strip 8 with Side Guide, black
0.0.463.92

Details

ESD
The Chain Transfer is a particularly cost-effective conveyor which uses a chain drive and is easy to install (Section 8.2 Mechanical Drive Elements).
The goods or a specially adapted workpiece carrier are placed directly onto the chains and transported. The weight of the goods provides the necessary frictional force. This solution also allows effortless transfer of accumulated products.
A Chain Transfer Unit consists of at least two chain drives on parallel frame profiles. The chains are guided out of the profile groove and over special Chain Transfer Slide Strips.
The Chain Transfer Slide Strip is also available with a Side Guide in order to guide the transported goods securely.
The Chain Transfer should not exceed 6 m in length.
When working with high loads, it is advisable to fix the Slide Strips securely in place:
- Screw fastening using Button-Head Screw T4x18 and T-Slot Nut 8 PA (the clip mechanism needs to be removed around the area where the screw connection is implemented)
- Pinning with ⌀ 4.8 mm bore and insertion of a fixing pin.
Calculation of the chain length:
The chain length is calculated in the same way as the length of a chain drive. However, the chain length L in the Reverse Unit (U’) varies:
Chain Transfer Slide Strip 8 with Side Guide, black
0.0.463.92

Accessoires / Service

Chain Transfer End Ramp 8, black
Delivery unit
1 set
Article-No.
0.0.472.01
Saw Cut for Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Chain Transfer Slide Strip 8 with Side Guide, black
0.0.463.92

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
23170490
eCl@ss 7.1
18020201
eCl@ss 8.0
18020201
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000